IESNA:LM-63-1995
[TEST]P1449868
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( )
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]5/19/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]TWC150_T3_150W_5000K
[LUMINAIRE]Tapered Wall Cutoff Wall Mount Luminaire at, T3 distribution, 150W 5000K settings
[_LIFETIME_TM21_2021]>90000
[_LIFETIME PERCENTAGE] L70 (15000)
[_LIFETIME_TM21_2011]>90000
[_LIFETIME PERCENTAGE] L70 (15000)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]25113
TILT=NONE
1 -1 1 181 13 1 1 1.3333 0.4167 0
1 1 145.1
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 30 60 90 120 150 180 210 240 270
300 330 360
8109 8127.6 8136.4 8131.8 8135.5 8163.6 8173.6 8183.8 8191.7 8209.5
8210.1 8221.9 8224.6 8187.8 8243.7 8253.4 8269.1 8289.9 8311.4 8332.3
8311.7 8334.4 8370.7 8355.2 8359.5 8384.9 8393.6 8346.8 8488.2 8364.9
8493.7 8500.3 8509.1 8490.1 8504 8503.4 8417.8 8533 8536.3 8494
8459.2 8418.7 8353.7 8286.6 8202.6 8070.8 7952.3 7820.2 7666.9 7548.4
7385.2 7246.5 7083.8 6937.2 6777.9 6616.8 6440.2 6263.7 6093.8 5882.8
5560.3 5213.6 4834.5 4427.6 3999.6 3680.1 3441.8 3241.1 2994.8 2744.5
2561 2398 2266.9 2135.7 1990 1832.8 1688 1553.2 1421.4 1274.4
1119.4 961.6 833.4 729.7 618.5 501.8 371.5 276.3 143.6 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
8109 8154.2 8147.6 8164.2 8134 8128.5 8132.5 8137.9 8147.3 8161.2
8154.8 8167.2 8164.2 8154.8 8170.2 8124 8249.7 8191.1 8149.7 8160
8160 8149.7 8040.6 8114.6 8116.7 8111.3 8085.3 8080.8 8071.4 8061.4
8078 8075.6 8074.7 8063.5 8036.3 8007.9 8010.3 7990.4 7987 7943.5
7924.5 7896.1 7854 7833.8 7809.3 7735.8 7645.5 7555.4 7450.2 7330.5
7137.9 7023.1 6864.7 6686.3 6500.7 6357.7 6216.8 6060.9 5872.8 5690.3
5513.1 5351.1 5137.4 4856.6 4529.2 4174.3 3744.1 3382 3093 2859
2664.4 2439.5 2255.1 2113.3 1985.7 1848.5 1727.9 1597.6 1467.3 1366.6
1268.1 1158.4 997.9 795.3 619.7 513.9 406 291.4 190.7 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
8109 8120.7 8162.1 8138.2 8137.9 8103.4 8103.4 8080.8 8067.5 8066.6
7967.7 8030.6 8012.7 8041.2 7972.2 7934.5 7900.9 7866.1 7824.4 7792.1
7761.2 7730.7 7689 7638.8 7603.1 7572.6 7419.4 7343.2 7444.1 7312.3
7238.6 7194.1 7128 7076.9 7062.1 6871.6 6850.1 6780.9 6713.5 6643.7
6578.7 6512.8 6433.9 6368 6278.2 6212 6140.1 6064.2 5981.7 5917.3
5844.4 5780 5727.1 5668.5 5606.2 5534.6 5448.1 5374.4 5251 5120.2
4971.4 4808.2 4612.3 4377.4 4143.8 3899.2 3645.6 3394.1 3112.1 2871.1
2668.6 2492.4 2271.1 1987.8 1684.4 1375.7 1182.3 1052.6 911.1 793.5
660.2 551.4 474.3 416.9 362.1 312.6 267.8 214.3 123 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
8109 8096.5 8113.4 8091 8094.4 8140.9 8051.1 8026.3 7994.3 7965.9
7955 7935.7 7920.2 7861.6 7829.9 7773.3 7724.7 7704.4 7699 7584.7
7537.8 7481 7431.7 7367.4 7298.4 7241 7171.2 7113.7 7007.9 6976.8
6842 6758 6669.7 6584.1 6481.7 6379.8 6277.6 6161.5 6055.7 5942.7
5843.8 5730.8 5596.9 5485.6 5363.2 5233.8 5101.1 4974.4 4837.8 4628.9
4544.6 4408 4265.9 4116.6 3965.7 3812.5 3638 3478.7 3324.9 3172.2
3003.5 2852.4 2702.1 2558 2400.2 2250.8 2098.2 1938.3 1768.4 1609.4
1456.7 1308.9 1149.3 1016.3 882.1 758.4 637.2 533.2 440.1 360.6
281.4 222.8 173.8 128.8 98.2 70.7 48.1 32 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
8109 8103.4 8122.2 8085.9 8082 8043.3 8021.2 8001.3 7981.9 7948.7
7921.2 7902.1 7876.7 7838.9 7768.8 7733.4 7710.8 7643 7597.4 7556
7512.5 7467.1 7407.6 7358.9 7281.2 7202.6 7152.1 7089.9 7021.5 6956.5
6895.8 6827.8 6771.3 6697.5 6608.3 6527 6420.6 6328.7 6244.7 6155.8
6085.1 6002.8 5913.7 5822.7 5733.2 5622.3 5520.1 5423 5304.3 5185.5
5053.9 4934.6 4800.6 4675.2 4546.7 4413.1 4240.8 4094.2 3947 3798.6
3645 3490.8 3321.5 3120.5 2879.6 2679.8 2430.7 2197.3 1972.1 1797.1
1662.3 1543.2 1412.6 1312.5 1226.7 1136 1055 978.5 905.1 833.7
753.6 678.6 604 516.3 416.9 341 267.5 157.8 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
8109 8109.5 8088.3 8093.5 8050.2 8025.4 8002.2 7985.5 7969.8 7854
7913.6 7888.2 7874.6 7848 7842 7821.7 7784.8 7753.7 7695.9 7657
7618.3 7677.5 7582.6 7566 7543 7492.2 7454.1 7425.7 7359.5 7341.7
7303.6 7273 7209.3 7186.6 7144.6 7112.5 7067.5 7016.4 6969.6 6908.8
6837.7 6767.6 6677.2 6583.5 6492.5 6393.7 6277.9 6137.6 6011.3 5867.1
5704.2 5509.5 5199.4 4896.8 4579.4 4240.2 3947 3700.9 3488.1 3272.9
3091.2 2957.9 2804.6 2603.9 2392.6 2251.7 2140.2 2027.1 1901.1 1778.1
1661.7 1544.1 1426.5 1302 1161.4 989.4 852.5 738.5 637.2 533.8
454 373.3 248.2 110 59.5 41.7 24.8 16.9 13.6 13
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
8109 8109.5 8127.3 8077.7 8031.8 8050.2 8016.1 7996.1 7979.2 7957.1
7877.9 7913.9 7906 7885.8 7875.2 7861.3 7826.5 7790.6 7764 7738
7725.9 7726.5 7708 7689.3 7660.6 7650.9 7597.4 7580.5 7547.5 7532.7
7491 7480.7 7450.2 7448.7 7425.7 7418.1 7382.5 7340.2 7276.4 7189.3
7091.1 7062.7 6939.9 6842 6736.5 6605.9 6526.7 6311.2 6038.8 5868
5579.9 5236.5 4894.3 4563.3 4247.8 4008.3 3823.9 3585.4 3388 3220
3068.8 2824.3 2574.6 2373.3 2213.1 2077.3 1940.1 1791.1 1654.7 1504.5
1377.2 1223.7 1062.5 907.8 770.2 665.9 564.4 475.5 389 303.2
224.3 149 114.9 86.2 66.8 45 26.3 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
8109 8082 8111.6 8067.8 8058.4 8044.8 8023.9 8027.6 8017.9 7967.1
7937.8 7903.3 7943.5 7863.7 7754 7791.8 7785.4 7745.2 7703.2 7691.7
7682.3 7627 7597.4 7541.2 7520 7478.9 7507.3 7410.6 7371.6 7328.4
7286.1 7245.8 7213.5 7185.7 7157.3 7107.4 7032.1 6999.5 6952.3 6908.5
6847.7 6798.5 6715.3 6631.3 6541.8 6417.9 6313.9 6213.2 6094.1 5886.4
5812.7 5627.4 5414.3 5136.5 4833 4496.5 4202.4 3872.6 3627.8 3437
3264.7 3055.2 2896.5 2763.2 2569.4 2363.6 2213.4 2106.6 1979.7 1872.7
1749.3 1638.7 1524.4 1408.4 1276.6 1134.5 972.2 842.8 716.4 610.3
526.9 446.5 357.9 208.6 88.6 55.3 35.4 20.6 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
8109 8103.7 8094.7 8082.3 8068.4 8052.6 8032.7 8020 7988.3 7971.3
7929 7932 7859.2 7819.3 7786 7664.2 7691.1 7653.6 7611.3 7570.5
7507.6 7449.6 7410.6 7342.9 7280 7231.6 7151.2 7089.3 7015.5 6958.7
6886.7 6852 6764.3 6688.7 6608.9 6505.8 6422.1 6329.9 6238.3 6172.4
6079.6 5992.3 5892.8 5799.1 5708.4 5630.7 5522.2 5403.4 5295.2 5199.1
5057.3 4932.4 4805.5 4720.8 4531.3 4387.7 4256.8 4109.9 3963.3 3815.5
3661.9 3508.1 3344.8 3171 2973.6 2758.7 2530.8 2250.2 2029.6 1826.1
1679.5 1554.7 1432.8 1317.1 1224.3 1146.9 1058 986.4 910.2 840.7
768.1 692.2 613.6 537.5 449.2 360.3 290.5 200.7 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
8109 8106.8 7990.4 8099.2 8110.7 8092.6 8133.4 8028.8 8020 7994
7964.4 7963.2 7884 7850.1 7821.1 7779.4 7753.7 7700.8 7631 7611.3
7569.9 7489.2 7430.5 7367.1 7309 7241.9 7182.1 7106.5 7023.7 6946.6
6871 6777.9 6692 6572.3 6469.6 6377.4 6267.9 6176.4 6061.5 5966.3
5852 5733.5 5613.5 5482.9 5366.5 5235.9 5101.1 4976.9 4834.8 4707.8
4564.6 4432.1 4286.4 4138.9 3960.9 3830.9 3649.2 3493.2 3332.4 3180.4
3019.3 2867.8 2693.4 2547.7 2400.5 2253.6 2097 1946.1 1775.6 1627.8
1463.1 1321.3 1170.2 1026 885.7 764.2 651.7 537.2 444.1 365.5
290.8 228.5 175.6 135.7 98.8 71.9 49.3 31.1 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
8109 8115.8 8127.3 8123.1 8106.8 8100.7 8095.6 8083.5 8072.3 8085.3
8066.9 8021.5 7983.7 7964.7 7945 7924.5 7902.7 7891.5 7852.8 7818.7
7770.6 7662.7 7702.6 7663.6 7601.3 7552.1 7483.1 7423.9 7367.7 7346.5
7272.1 7203.8 7175.4 7076 7003.7 6925.4 6872.8 6793.6 6714.4 6651.8
6576 6504 6440.8 6368.6 6290 6214.1 6144 6046.1 5966.3 5908.8
5839.3 5784.3 5719.9 5648.3 5571.5 5518.9 5447.8 5372.9 5324.5 5158.2
5008 4850.2 4668.5 4461.5 4217.2 3976.3 3739 3472.1 3201.2 2955.8
2726.3 2572.8 2366 2102.4 1786.8 1481.2 1252.4 1104.9 972.2 832.2
715.8 592.8 505.7 436.2 385.7 336.7 289.9 250.9 167.2 61.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
8109 8108.6 8120.4 8118.2 8153 8150 8145.8 8146.7 8145.1 8127.9
8135.2 8171.4 8151.5 8218.6 8146.4 8130.6 8126.1 8125.8 8142.7 8140.6
8141.5 8074.4 8101 8092.6 8026.3 8096.8 8127.9 8072.9 8068.1 8079.6
8052.3 8040.6 8056.6 8026 8015.5 7996.1 7976.2 7955 7969.2 7886.4
7925.4 7893.9 7857.1 7809.3 7856.8 7723.5 7676 7614.9 7515.5 7405.7
7261.3 7116.2 6955.6 6782.4 6616.8 6459.3 6295.4 6149.7 5976.2 5804.2
5623.8 5450.9 5246.2 5061.2 4748 4396.8 4024.7 3598.1 3310.4 3033.5
2809.8 2598.2 2371.2 2208.2 2079.7 1952.2 1822.5 1695.5 1576.1 1446.4
1327 1247.2 1125.7 964.6 740 595.2 496.1 382.1 274.8 162.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
8109 8127.6 8136.4 8131.8 8135.5 8163.6 8173.6 8183.8 8191.7 8209.5
8210.1 8221.9 8224.6 8187.8 8243.7 8253.4 8269.1 8289.9 8311.4 8332.3
8311.7 8334.4 8370.7 8355.2 8359.5 8384.9 8393.6 8346.8 8488.2 8364.9
8493.7 8500.3 8509.1 8490.1 8504 8503.4 8417.8 8533 8536.3 8494
8459.2 8418.7 8353.7 8286.6 8202.6 8070.8 7952.3 7820.2 7666.9 7548.4
7385.2 7246.5 7083.8 6937.2 6777.9 6616.8 6440.2 6263.7 6093.8 5882.8
5560.3 5213.6 4834.5 4427.6 3999.6 3680.1 3441.8 3241.1 2994.8 2744.5
2561 2398 2266.9 2135.7 1990 1832.8 1688 1553.2 1421.4 1274.4
1119.4 961.6 833.4 729.7 618.5 501.8 371.5 276.3 143.6 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
